arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCR 165 Z140-KV

ROTA NCR 165 Z140-KV

6-jaw power chuck without through-hole

ID 860010

Availability on demand
Standard power lathe chucks without through-hole

Product features:
  • 6-jaw compensation chucks
  • Pendular compensation: 2+2+2 jaws oscillating in pairs
  • Spindle holder: ISO 702-4 Nr. 5 (Z140)
  • Jaw interface: Tongue and groove
Technical data:
  • Stroke per jaw: 6 mm
  • Piston stroke: 13.5 mm
  • Pendular compensation: ± 1 mm
  • Max. clamping force: 36 kN
  • Max. actuating force: 22 kN
  • Max. RPM: 4000 1/min
  • Weight: 11.5 kg
Spindle type ISO 702-4
Spindle size Nr. 5 (Z140)
Serration Tongue and groove
Max. RPM [1/min] 4000
Max. clamping force [kN] 36
Max. actuating force [kN] 22
Stroke/jaw [mm] 6
Piston stroke (H) [mm] 13.5
Pendular compensation [mm] ± 1
Moment of inertia [kgm²] 0.04
Weight [kg] 11.5

Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws and operating manual