arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

ID 814830

ROTA-S flex 1000

Weight-optimized 3-jaw manual chuck
Ready for shipment from stock

Description

Standard manual lathe chucks

Product features:
  • Weigth-optimized 3-Jaw Chuck, manually actuated
  • Jaw quick-change system
  • Used chuck: ROTA-S plus 400
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 12 mm
  • Max. clamping force: 230 kN
  • Max. torque: 280 Nm
  • Max. RPM: 500 1/min
  • Max. rotary table torque: 4000 Nm
  • Weight: 360 kg

Digital services ROTA-S flex 1000

Matching with the product ROTA-S flex 1000, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

Technical data ROTA-S flex 1000

Serration Angled serration
Used chuck ROTA-S plus 400
Max. RPM [1/min] 500
Max. clamping force [kN] 230
Max. torque [Nm] 280
Stroke/jaw [mm] 12
Max. rotary table torque [Nm] 4000
Weight [kg] 360

Definition of technical designations

Definition clamping force
The clamping force is the arithmetic sum of the individual forces occuring at the chuck jaws, distance “H“ at maximum pressure and maximum torque. The specifications exclusively refer to the grease used by SCHUNK.
Scope of delivery
Manual lathe chuck, guideway extensions, long base jaws, short base jaws, centering pins, chuck cover, ratchet wrench, adapter for ratchet wrench, eye bolts, mounting screws, nuts for T-slot, bore cover plate, operating manual; without top jaws

Product reviews ROTA-S flex 1000

Please sign in to create reviews.

    Accessory ROTA-S flex 1000

    The following components make the product ROTA-S flex 1000 even more productive – the right addition for maximum functionality, flexibility, reliability and process safety.

    Downloads

    Catalogue Page: ROTA-S flex 1000

    Flyer: Clamping Technology Expertise for Multifunctional Machining Centers

    Catalogue Chapter: ROTA-S flex

    ROTA-S flex Operating Manual

    Complete Catalogue Lathe Chucks 2022