ROTA-S flex 700
Weight-optimized 3-jaw manual chuck
ID 814820
Standard manual lathe chucks
Product features:
Product features:
- Weigth-optimized 3-Jaw Chuck, manually actuated
- Jaw quick-change system
- Used chuck: ROTA-S plus 2.0 315
- Jaw interface: Angled serration
- Stroke per jaw: 9.7 mm
- Max. clamping force: 180 kN
- Max. torque: 220 Nm
- Max. RPM: 800 1/min
- Max. rotary table torque: 2000 Nm
- Weight: 170 kg
Technical details
Serration | Angled serration |
---|---|
Used chuck | ROTA-S plus 2.0 315 |
Max. RPM [1/min] | 800 |
Max. clamping force [kN] | 180 |
Max. torque [Nm] | 220 |
Stroke/jaw [mm] | 9.7 |
Max. rotary table torque [Nm] | 2000 |
Weight [kg] | 170 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 315
- red
-
SFA 315
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, guideway extensions, long base jaws, short base jaws, centering pins, chuck cover, ratchet wrench, adapter for ratchet wrench, eye bolts, mounting screws, nuts for T-slot, bore cover plate, operating manual; without top jaws