ROTA-S plus 2.0 160-42 C6-VP1
3-jaw manual chuck with jaw quick-change system
ID 819231
Standard manual lathe chucks
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 42 mm
- Spindle holder: ISO 702-3 Nr. 6
- Jaw interface: Angled serration
- Stroke per jaw: 6.5 mm
- Tooth pitch: 4.8 mm
- Max. clamping force: 65 kN
- Max. torque: 80 Nm
- Max. RPM: 5400 1/min
- Weight: 10.4 kg
Technical details
Spindle type | ISO 702-3 |
---|---|
Spindle size | Nr. 6 |
Serration | Angled serration |
Max. RPM [1/min] | 5400 |
Max. clamping force [kN] | 65 |
Max. torque [Nm] | 80 |
Stroke/jaw [mm] | 6.5 |
Tooth pitch [mm] | 4.8 |
Height H with adapter plate [mm] | 85.5 |
Weight [kg] | 10.4 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 160
- red
-
STF 160
- yellow
-
SFA 160
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key and operating manual