ROTA-S plus 2.0 160-42/2 Z145-SFG
3-jaw manual chuck with jaw quick-change system
ID 819100
Standard manual lathe chucks
Product features:
Product features:
- 2-jaw wedge bar chuck
- Jaw quick-change system
- Through-hole: 42 mm
- Spindle holder: Z145
- Jaw interface: Angled serration
- Stroke per jaw: 6.5 mm
- Tooth pitch: 4.8 mm
- Max. clamping force: 40 kN
- Max. torque: 55 Nm
- Max. RPM: 5400 1/min
- Weight: 8.5 kg
Technical details
Spindle type | - |
---|---|
Spindle size | Z145 |
Serration | Angled serration |
Max. RPM [1/min] | 5400 |
Max. clamping force [kN] | 40 |
Max. torque [Nm] | 55 |
Stroke/jaw [mm] | 6.5 |
Tooth pitch [mm] | 4.8 |
Weight [kg] | 8.5 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 160
- red
-
STF 160
- yellow
-
SFA 160
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting screws, actuation key and operating manual