arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

ID 814251

ROTA-S plus 500-162 C8-SFG

3-jaw manual chuck with jaw quick-change system
Ready for shipment from 11 working days

Description

Standard manual lathe chucks

Product features:
  • 3-jaw wedge-bar chuck
  • Jaw quick-change system
  • Through-hole: 162 mm
  • Spindle holder: ISO 702-3 Nr. 8
  • Jaw interface: Angled serration
Technical data:
  • Stroke per jaw: 12 mm
  • Tooth pitch: 8.5 mm
  • Max. clamping force: 270 kN
  • Max. torque: 320 Nm
  • Max. RPM: 1500 1/min
  • Weight: 175 kg

Digital services ROTA-S plus 500-162 C8-SFG

Matching with the product ROTA-S plus 500-162 C8-SFG, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

Technical data ROTA-S plus 500-162 C8-SFG

Spindle type ISO 702-3
Spindle size Nr. 8
Serration Angled serration
Max. RPM [1/min] 1500
Max. clamping force [kN] 270
Max. torque [Nm] 320
Stroke/jaw [mm] 12
Tooth pitch [mm] 8.5
Weight [kg] 175

Definition of technical designations

Definition clamping force
The clamping force is the arithmetic sum of the individual forces occuring at the chuck jaws, distance “H“ at maximum pressure and maximum torque. The specifications exclusively refer to the grease used by SCHUNK.
Scope of delivery
Chuck, 1 set of base jaws with screws, chuck mounting bolts, actuation key, eye bolt and operating manual

Product reviews ROTA-S plus 500-162 C8-SFG

Please sign in to create reviews.

    Accessory ROTA-S plus 500-162 C8-SFG

    The following components make the product ROTA-S plus 500-162 C8-SFG even more productive – the right addition for maximum functionality, flexibility, reliability and process safety.

    Downloads

    ROTA-S plus Operating Manual

    Catalogue Chapter: ROTA-S plus 2.0

    Catalogue Page: ROTA-S plus 500-162

    Complete Catalogue Lathe Chucks 2022