ROTA TB2
Pneumatic 3-jaw power chuck
This product has been discontinued and is no longer available.
Alternative products:
Pneumatic 3-jaw power chuck with large through-hole
Description
Advantages – Your benefits
- Precision wedge hook pneumatic chuck for top quality demands
Allows excellent machining results - Very large through-hole
Machining all standard pipe diameters - High efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces - Optimized lubrication system
Consistently high clamping forces ensured - Monitoring of the opening and closing process
Process reliable operation of the lathe chuck - Fast ventilation of the pressure chambers
Shorter process times - Pneumatic cylinder integrated in the chuck
Especially suited to lathes without a hydraulic cylinder - Sealed guideways
Optimum protection against coolant and chips - Air supply via a distributor ring
Very simple control of the chuck - High clamping forces at system pressure
Ensure process reliability during machining - Low noise generation
Increased health protection - Corrosion-resistant functional components are hardened and ground on all sides
Ensures a long service life
Options and special information
- Powerhouses for machining rods and pipes
SCHUNK’s ROTA TB2 pneumatic power chuck sets a new standard in machining of rods and pipes for the oil industry as well as the mining and construction sectors. Despite the compact outer dimensions, for example, the ROTA TB2 has an extremely large through-hole of up to 560 mm. - With air pressure of 6 bar it is already possible to achieve very high clamping forces of up to 280 kN, which can easily be adapted to the particular task. An anti-corrosive coating applied to the most important functional components of the SCHUNK ROTA TB2 significantly increases the service life.