ROTA THW plus 185-52 Z170-GBK
3-jaw power chuck with jaw quick-change for standard stroke cylinder
ID 800611
Power lathe chuck with standard jaw quick-change system
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Jaw quick-change system
- Through-hole: 52 mm
- Spindle holder: ISO 702-4 Nr. 6 (Z170)
- Jaw interface: Straight serration
- Stroke per jaw: 6.7 mm
- Tooth pitch: 4.712 mm
- Piston stroke: 23 mm
- Max. clamping force: 64 kN
- Max. actuating force: 36 kN
- Max. RPM: 5700 1/min
- Weight: 16 kg
Technical details
Spindle type | ISO 702-4 |
---|---|
Spindle size | Nr. 6 (Z170) |
Serration | Straight serration |
Max. RPM [1/min] | 5700 |
Max. clamping force [kN] | 64 |
Max. actuating force [kN] | 36 |
Stroke/jaw [mm] | 6.7 |
Tooth pitch [mm] | 4.712 |
Piston stroke (H) [mm] | 23 |
Moment of inertia [kgm²] | 0.08 |
Weight [kg] | 16 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHF 160
- red
-
SFA 160
- yellow
-
GST 140-160 I
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, 1 set of base jaws with screws, jaw change wrench, chuck mounting screws and operating manual