arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Pneumatic 3-jaw power chuck

ROTA TP

Very high clamping forces already at a standard air pressure of 6 bar

Description

Pneumatic 3-jaw power chuck with large through-hole

Advantages – Your benefits

Precision wedge hook pneumatic power chuck for highest quality demands
Allows excellent machining processes
Large through-hole
Machining of all standard pipe diameters
High efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces
Optimized lubrication system
Consistently high clamping forces are ensured
Pneumatic cylinder integrated in the chuck
Especially suitable for lathes without a hydraulic cylinder
Air supply via distributor ring
Very simple control of the chuck
High clamping forces at system pressure
Ensure process reliability during machining
All functional parts are ground and hardened
Ensures a long life span

Options and special information

Widely compatible power chuck
The ROTA TP power chuck from SCHUNK is equipped with an integrated pneumatic cylinder. Via a distributor ring, these chucks can be opened and closed in the event of shutdown using a special air supply system. ROTA TP power chucks are especially suitable for small lathes that do not have a hydraulic clamping cylinder, but are to be operated via a fluid medium. But the chuck is also very useful in automation technology.
Thanks to the integrated pneumatic cylinder, the ROTA TP power chuck can also be used in stationary applications on milling/turning centers. For this, the ROTA TP is expanded with a base plate, and can then be mounted on the machine tables as ROTA TPS.
Read more Read less

Digital services forROTA TP

Matching with the product ROTA TP, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

8 Products found

ROTA TP 125-26 Z120-SV90°

ROTA TP 125-26 Z120-SV90°

ID 816125
Ready for shipment from stock
  • Spindle type  -
  • Spindle size  Z120
  • Serration  1/16" x 90°
  • Opening/closing time  1.5 s
  • Max. RPM 1  4000 1/min
  • Max. RPM 2  4200 1/min
More product information Less product information
ROTA TP 160-38 Z155-SV90°

ROTA TP 160-38 Z155-SV90°

ID 816135
Ready for shipment from stock
  • Spindle type  -
  • Spindle size  Z155
  • Serration  1/16" x 90°
  • Opening/closing time  2 s
  • Max. RPM 1  3500 1/min
  • Max. RPM 2  4200 1/min
More product information Less product information
ROTA TP 200-52 Z195-SV90°

ROTA TP 200-52 Z195-SV90°

ID 816145
Ready for shipment from stock
  • Spindle type  -
  • Spindle size  Z195
  • Serration  1/16" x 90°
  • Opening/closing time  4 s
  • Max. RPM 1  2800 1/min
  • Max. RPM 2  3800 1/min
More product information Less product information
ROTA TP 250-68 Z235-SV90°

ROTA TP 250-68 Z235-SV90°

ID 816155
Ready for shipment from stock
  • Spindle type  -
  • Spindle size  Z235
  • Serration  1/16" x 90°
  • Opening/closing time  5 s
  • Max. RPM 1  2200 1/min
  • Max. RPM 2  3500 1/min
More product information Less product information
ROTA TP 315-105 Z235-SV90°

ROTA TP 315-105 Z235-SV90°

ID 816150
Ready for shipment from 11 working days
  • Spindle type  -
  • Spindle size  Z235
  • Serration  1/16" x 90°
  • Opening/closing time  5 s
  • Max. RPM 1  2200 1/min
  • Max. RPM 2  3000 1/min
More product information Less product information
ROTA TP 315-90 Z270-SV90°

ROTA TP 315-90 Z270-SV90°

ID 816165
Ready for shipment from 11 working days
  • Spindle type  -
  • Spindle size  Z270
  • Serration  1/16" x 90°
  • Opening/closing time  7 s
  • Max. RPM 1  1800 1/min
  • Max. RPM 2  2500 1/min
More product information Less product information
ROTA TP 350-115 Z235-SV90°

ROTA TP 350-115 Z235-SV90°

ID 816160
Ready for shipment from stock
  • Spindle type  -
  • Spindle size  Z235
  • Serration  1/16" x 90°
  • Opening/closing time  5 s
  • Max. RPM 1  2200 1/min
  • Max. RPM 2  2200 1/min
More product information Less product information
ROTA TP-LH 350-115 Z235-SV90°

ROTA TP-LH 350-115 Z235-SV90°

ID 816170
Ready for shipment from 11 working days
  • Spindle type  -
  • Spindle size  Z235
  • Serration  1/16" x 90°
  • Max. RPM 1  2200 1/min
  • Max. clamping force (at 6 bar)  90 kN
  • Min. operating pressure  3 bar
More product information Less product information

Accessories forROTA TP

The following components make the product ROTA TP even more productive – the right addition for maximum functionality, flexibility, reliability and process safety.