SPK 260 SV90°
Jaw boxes
ID 812171
Jaw box standard version
Product features:
Product features:
- Undrilled jaw box
- Possible track width: 220 - 260 mm
- Possible T-slot width: 28 - 36 mm
- Jaw interface: 3/32" x 90° Nut 30H7
- Adjustment range of the jaw: 100 mm
- Max. clamping force: 75 kN
- Max. torque: 360 Nm
- Weight: 68.8 kg
Technical details
Serration | 3/32" x 90° |
---|---|
Max. clamping force [kN] | 75 |
Max. torque [Nm] | 360 |
Adjustment range of the jaw [mm] | 100 |
Min. gauge width [mm] | 220 |
Max. gauge width [mm] | 260 |
Min. T-slot [mm] | 28 |
Max. T-slot [mm] | 36 |
Weight [kg] | 68.8 |
Scope of delivery
Jaw box, mounting screws, collar nuts, crossbar (adapted to face plate), eye bolts, operating manual; without top jaw, without spanner wrench