arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SRKL-AL 160 Illustration similar

SRKL-AL 160

Angled soft top jaws, made of aluminum

ID 1496969

Availability on demand
SRKL-AL 160, Angled soft top jaws, made of aluminum
  • Serration: Tongue and groove
  • Groove width: 10 mm
  • Width of path: 16 mm
  • Delivery unit: 1 set = 3 pieces
Product group Angled soft top jaws, made of aluminum
Serration Tongue and groove
Slot width N [mm] 10
Tab width S [mm] 16
Width B [mm] 40
Height H [mm] 60
Height H1 [mm] 55.5
Height H2 [mm] 54
Length L [mm] 88
Hole spacing a [mm] 35.5
Hole spacing b [mm] 25
Screws M12
Material Aluminum
m/set [kg] 1.3