EWB-MT 400
Base jaws
ID 160793
EWB-MT 400, Base jaws
- Serration: Straight serration
- Mounting: Tongue and groove
- Groove width: 30 mm
- Width of path: 18 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
Product group | Base jaws |
---|---|
Mounting | Tongue and groove |
Serration | Straight serration |
Slot width N [mm] | 30 |
Tab width S [mm] | 18 |
Width B [mm] | 50 |
Height H [mm] | 54 |
Height H1 [mm] | 51 |
Length L [mm] | 125 |
Hole spacing b [mm] | 60 |
Screws | M16 |
m/set [kg] | 6.1 |