EWB-TG 265
Base jaws
ID 160701
EWB-TG 265, Base jaws
- Serration: Straight serration
- Mounting: Tongue and groove
- Groove width: 19.02 mm
- Width of path: 12.7 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Base jaws |
---|---|
Mounting | Tongue and groove |
Serration | Straight serration |
Slot width N [mm] | 19.02 |
Tab width S [mm] | 12.7 |
Width B [mm] | 45 |
Height H [mm] | 45 |
Height H1 [mm] | 42 |
Length L [mm] | 106 |
Hole spacing b [mm] | 54 |
Screws | 5/8" |
m/set [kg] | 3.7 |
Cylindrical screws are not included in the scope of delivery