GBK 160
Base jaws
ID 159106
GBK 160, Base jaws
- Serration: Straight serration
- Mounting: Tongue and groove
- Groove width: 18 mm
- Width of path: 8 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
Product group | Base jaws |
---|---|
Mounting | Tongue and groove |
Serration | Straight serration |
Slot width N [mm] | 18 |
Tab width S [mm] | 8 |
Width B [mm] | 20 |
Height H [mm] | 30 |
Height H1 [mm] | 27.5 |
Length L [mm] | 65 |
Hole spacing b [mm] | 32 |
Screws | M8 |
m/set [kg] | 0.6 |