GBK 400
Base jaws
ID 159103
GBK 400, Base jaws
- Serration: Straight serration
- Mounting: Tongue and groove
- Groove width: 26 mm
- Width of path: 12 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
Product group | Base jaws |
---|---|
Mounting | Tongue and groove |
Serration | Straight serration |
Slot width N [mm] | 26 |
Tab width S [mm] | 12 |
Width B [mm] | 32 |
Height H [mm] | 46 |
Height H1 [mm] | 43 |
Length L [mm] | 125 |
Hole spacing b [mm] | 54 |
Screws | M12 |
m/set [kg] | 3 |