arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBKL 315 Illustration similar

GBKL 315

Base jaws

ID 159122

Ready for shipment from stock
GBKL 315, Base jaws
  • Serration: Straight serration
  • Mounting: Tongue and groove
  • Groove width: 20 mm
  • Width of path: 12 mm
  • Delivery unit: 1 set = 3 pieces
  • Scope of delivery: Including cylindrical screws
Product group Base jaws
Mounting Tongue and groove
Serration Straight serration
Slot width N [mm] 20
Tab width S [mm] 12
Width B [mm] 32
Height H [mm] 46
Height H1 [mm] 43
Length L [mm] 137
Hole spacing b [mm] 40
Screws M12
m/set [kg] 3.5