SFGF-L 550
Base jaws
ID 8705531
SFGF-L 550, Base jaws
- Serration: Angled serration
- Mounting: Tongue and groove
- Groove width: 20 mm
- Width of path: 10 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
Product group | Base jaws |
---|---|
Mounting | Tongue and groove |
Serration | Angled serration |
Slot width N [mm] | 20 |
Tab width S [mm] | 10 |
Width B [mm] | 22 |
Height H [mm] | 35 |
Height H1 [mm] | 32 |
Length L [mm] | 230 |
Hole spacing b [mm] | 40 |
Screws | M8x1 |
m/set [kg] | 2.79 |