arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SFGL 200 Illustration similar

SFGL 200

Base jaws

ID 157121

Ready for shipment in 11 working days
SFGL 200, Base jaws
  • Serration: Angled serration
  • Mounting: Tongue and groove
  • Groove width: 20 mm
  • Width of path: 10 mm
  • Delivery unit: 1 set = 3 pieces
  • Scope of delivery: Including cylindrical screws
Product group Base jaws
Mounting Tongue and groove
Serration Angled serration
Slot width N [mm] 20
Tab width S [mm] 10
Width B [mm] 22
Height H [mm] 35
Height H1 [mm] 32
Length L [mm] 110
Hole spacing b [mm] 40
Screws M8x1
m/set [kg] 1.5