STN 250-5
Base jaws
ID 160600
STN 250-5, Base jaws
- Serration: Straight serration
- Mounting: 1/16" x 90°
- Width of path: 17 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
Product group | Base jaws |
---|---|
Mounting | 1/16" x 90° |
Serration | Straight serration |
Tab width S [mm] | 17 |
Width B [mm] | 40 |
Width B1 [mm] | 26 |
Height H [mm] | 50.5 |
Height H1 [mm] | 48 |
Length L [mm] | 86 |
Hole spacing a [mm] | 10 |
Hole spacing b [mm] | 22 |
Screws | M12 |
m/set [kg] | 2.6 |