STNJ 200-5
Base jaws
ID 160650
STNJ 200-5, Base jaws
- Serration: Straight serration
- Mounting: 1.5 mm x 60°
- Width of path: 14 mm
- Delivery unit: 1 set = 3 pieces
- Scope of delivery: Including cylindrical screws
Technical details
Product group | Base jaws |
---|---|
Mounting | 1.5 mm x 60° |
Serration | Straight serration |
Tab width S [mm] | 14 |
Width B [mm] | 40 |
Width B1 [mm] | 22 |
Height H [mm] | 49.5 |
Height H1 [mm] | 47 |
Length L [mm] | 95 |
Hole spacing a [mm] | 10 |
Hole spacing b [mm] | 25 |
Screws | M12 |
m/set [kg] | 2.6 |