SZKA-ST 311
Hard Claw Jaws for Bar Clamping
ID 182156
SZKA-ST 311, Hard Claw Jaws for Bar Clamping
- Serration: Tongue and groove
- Groove width: 12 mm
- Width of path: 26 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard Claw Jaws for Bar Clamping |
---|---|
Serration | Tongue and groove |
Slot width N [mm] | 12 |
Tab width S [mm] | 26 |
Width B [mm] | 32 |
Height H [mm] | 56 |
Height H1 [mm] | 50 |
Clamping depth T [mm] | 40 |
Hole spacing b [mm] | 54 |
Screws | M12 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 2.2 |
If use together with SCHUNK EWB-MT 315 base jaws