arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZI 20-11 Illustration similar

SZI 20-11

Hard Claw Jaws for I.D. Clamping

ID 123165

Availability on demand
SZI 20-11, Hard Claw Jaws for I.D. Clamping
  • Serration: 1/16" x 90°
  • Groove width: 17 mm
  • Delivery unit: 1 set = 3 pieces
Product group Hard Claw Jaws for I.D. Clamping
Serration 1/16" x 90°
Slot width N [mm] 17
Width B [mm] 40
Height H [mm] 50
Clamping depth T [mm] 20
Thread workpiece stop G M6
Hole spacing b [mm] 22
Screws M12
Material Steel 16MnCr5, hardened
m/set [kg] 2