arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZI 40-12 Illustration similar

SZI 40-12

Hard Claw Jaws for I.D. Clamping

ID 123196

Ready for shipment in 3 - 6 working days
SZI 40-12, Hard Claw Jaws for I.D. Clamping
  • Serration: 3/32" x 90°
  • Groove width: 25.5 mm
  • Delivery unit: 1 set = 3 pieces
Product group Hard Claw Jaws for I.D. Clamping
Serration 3/32" x 90°
Slot width N [mm] 25.5
Width B [mm] 60
Height H [mm] 78
Clamping depth T [mm] 33
Thread workpiece stop G M8
Hole spacing b [mm] 35
Screws M20
Material Steel 16MnCr5, hardened
m/set [kg] 10.2