SZI 40-13
Hard Claw Jaws for I.D. Clamping
ID 123197
SZI 40-13, Hard Claw Jaws for I.D. Clamping
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard Claw Jaws for I.D. Clamping |
---|---|
Serration | 3/32" x 90° |
Slot width N [mm] | 25.5 |
Width B [mm] | 60 |
Height H [mm] | 78 |
Clamping depth T [mm] | 33 |
Thread workpiece stop G | M8 |
Hole spacing b [mm] | 35 |
Screws | M20 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 9.04 |