SZIJ 20-2
Hard Claw Jaws for I.D. Clamping
ID 179111
SZIJ 20-2, Hard Claw Jaws for I.D. Clamping
- Serration: 1.5 mm x 60°
- Groove width: 14 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard Claw Jaws for I.D. Clamping |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 14 |
Width B [mm] | 40 |
Height H [mm] | 53 |
Clamping depth T [mm] | 20 |
Thread workpiece stop G | M6 |
Hole spacing b [mm] | 25 |
Screws | M12 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 2.1 |