arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SZIJ 25-3 Illustration similar

SZIJ 25-3

Hard Claw Jaws for I.D. Clamping

ID 179120

Ready for shipment in 3 - 6 working days
SZIJ 25-3, Hard Claw Jaws for I.D. Clamping
  • Serration: 1.5 mm x 60°
  • Groove width: 16 mm
  • Delivery unit: 1 set = 3 pieces
Product group Hard Claw Jaws for I.D. Clamping
Serration 1.5 mm x 60°
Slot width N [mm] 16
Width B [mm] 40
Height H [mm] 58
Clamping depth T [mm] 25
Thread workpiece stop G M6
Hole spacing b [mm] 30
Screws M12
Material Steel 16MnCr5, hardened
m/set [kg] 2.4