SZKI 261
Hard Claw Jaws for I.D. Clamping
ID 166158
SZKI 261, Hard Claw Jaws for I.D. Clamping
- Serration: Tongue and groove
- Groove width: 12 mm
- Width of path: 20 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard Claw Jaws for I.D. Clamping |
---|---|
Serration | Tongue and groove |
Slot width N [mm] | 12 |
Tab width S [mm] | 20 |
Width B [mm] | 40 |
Height H [mm] | 55 |
Height H1 [mm] | 50 |
Clamping depth T [mm] | 25 |
Thread workpiece stop G | M6 |
Hole spacing b [mm] | 40 |
Screws | M12 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 2.8 |