SZKI 411
Hard Claw Jaws for I.D. Clamping
ID 166168
SZKI 411, Hard Claw Jaws for I.D. Clamping
- Serration: Tongue and groove
- Groove width: 18 mm
- Width of path: 30 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | Hard Claw Jaws for I.D. Clamping |
---|---|
Serration | Tongue and groove |
Slot width N [mm] | 18 |
Tab width S [mm] | 30 |
Width B [mm] | 50 |
Height H [mm] | 78 |
Height H1 [mm] | 71 |
Clamping depth T [mm] | 33 |
Thread workpiece stop G | M8 |
Hole spacing b [mm] | 60 |
Screws | M16 |
Material | Steel 16MnCr5, hardened |
m/set [kg] | 5.5 |
In combination with Base Jaws SFG 630-400
If used together with SCHUNK EWB-MT 400 base jaws
If used together with SCHUNK EWB-MT 400 base jaws