SBM-M 531/4
Jaw blanks
ID 1457338
SBM-M 531/4, Jaw blanks
- Serration: Modul 2
- Groove width: 25.5 mm
- Delivery unit: 1 set = 4 pieces
Technical details
Product group | Jaw blanks |
---|---|
Serration | Modul 2 |
Slot width N [mm] | 25.5 |
Width B [mm] | 60 |
Height H [mm] | 100 |
Length L [mm] | 195 |
Screws | M20 |
Material | Steel 16MnCr5 suitable for case hardening |
m/piece [kg] | 35.2 |
When ordering a drilled version, please indicate the center hole distances a and b