PT 16-1
Pendulum jaws supporting jaws
ID 160000
PT 16-1, Pendulum jaws supporting jaws
- Serration: 1.5 mm x 60°
- Groove width: 16 mm
- Delivery unit: 1 piece
Technical details
Product group | Pendulum jaws supporting jaws |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 16 |
Width B1 [mm] | 50 |
Length L [mm] | 90 |
Thread workpiece stop G | M6 |
Hole spacing a [mm] | 40 |
Hole spacing b [mm] | 32 |
Screws | M12 |
Material | Steel 16MnCr5, hardened |
m/piece [kg] | 1.17 |