PT 17-2
Pendulum jaws supporting jaws
ID 191101
PT 17-2, Pendulum jaws supporting jaws
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 piece
Technical details
Product group | Pendulum jaws supporting jaws |
---|---|
Serration | 1/16" x 90° |
Slot width N [mm] | 17 |
Width B1 [mm] | 50 |
Length L [mm] | 75 |
Thread workpiece stop G | M6 |
Hole spacing a [mm] | 18 |
Hole spacing b [mm] | 32 |
Screws | M12 |
Material | Steel 16MnCr5, hardened |
m/piece [kg] | 1.1 |