PT 25-1
Pendulum jaws supporting jaws
ID 191104
PT 25-1, Pendulum jaws supporting jaws
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 piece
Technical details
Product group | Pendulum jaws supporting jaws |
---|---|
Serration | 3/32" x 90° |
Slot width N [mm] | 25.5 |
Width B1 [mm] | 65 |
Length L [mm] | 138 |
Thread workpiece stop G | M8 |
Hole spacing a [mm] | 71 |
Hole spacing b [mm] | 45 |
Screws | M20 |
Material | Steel 16MnCr5, hardened |
m/piece [kg] | 3.34 |