PT 25-3
Pendulum jaws supporting jaws
ID 191106
PT 25-3, Pendulum jaws supporting jaws
- Serration: 3/32" x 90°
- Groove width: 25.5 mm
- Delivery unit: 1 piece
Technical details
Product group | Pendulum jaws supporting jaws |
---|---|
Serration | 3/32" x 90° |
Slot width N [mm] | 25.5 |
Width B1 [mm] | 70 |
Length L [mm] | 150 |
Thread workpiece stop G | M8 |
Hole spacing a [mm] | 22 |
Hole spacing b [mm] | 45 |
Screws | M20 |
Material | Steel 16MnCr5, hardened |
m/piece [kg] | 3.99 |