arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PT 25-4 Illustration similar

PT 25-4

Pendulum jaws supporting jaws

ID 191107

Availability on demand
PT 25-4, Pendulum jaws supporting jaws
  • Serration: 3/32" x 90°
  • Groove width: 25.5 mm
  • Delivery unit: 1 piece
Product group Pendulum jaws supporting jaws
Serration 3/32" x 90°
Slot width N [mm] 25.5
Width B1 [mm] 70
Length L [mm] 170
Thread workpiece stop G M8
Hole spacing a [mm] 30
Hole spacing b [mm] 45
Screws M20
Material Steel 16MnCr5, hardened
m/piece [kg] 4.51