arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PNK-G 250-6 Illustration similar

PNK-G 250-6

Pendulum jaw assemblies

ID 190605

Availability on demand
PNK-G 250-6, Pendulum jaw assemblies
  • Serration: Straight serration
  • Delivery unit: 1 piece
  • Scope of delivery: PB 250-3, ID-Nr. 192102SP 250-2, ID-Nr. 194101PT-S 250-1, ID-Nr. 191520SP 250-1, ID-Nr. 194100
Product group Pendulum jaw assemblies
Serration Straight serration
Width B [mm] 103
Width B1 [mm] 26
Height H [mm] 86
Length L [mm] 98.5
Clamping depth T [mm] 40
Thread workpiece stop G M6
m/piece [kg] 2.2
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.