PNK-G 315-4
Pendulum jaw assemblies
ID 190613
PNK-G 315-4, Pendulum jaw assemblies
- Serration: Straight serration
- Delivery unit: 1 piece
- Scope of delivery: PT-S 315-1, ID-Nr. 191522SP 315-1, ID-Nr. 194104PB 315-2, ID-Nr. 192106SP 315-2, ID-Nr. 194105
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | Straight serration |
Width B [mm] | 130 |
Width B1 [mm] | 32 |
Height H [mm] | 93 |
Length L [mm] | 115 |
Clamping depth T [mm] | 40 |
Thread workpiece stop G | M6 |
m/piece [kg] | 2.8 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.