PNK-G 315-8
Pendulum jaw assemblies
ID 190617
PNK-G 315-8, Pendulum jaw assemblies
- Serration: Straight serration
- Delivery unit: 1 piece
- Scope of delivery: PT-S 315-2, ID-Nr. 191523SP 315-3, ID-Nr. 194106PB 315-4, ID-Nr. 192108SP 315-4, ID-Nr. 194107
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | Straight serration |
Width B [mm] | 180 |
Width B1 [mm] | 32 |
Height H [mm] | 93 |
Length L [mm] | 118.5 |
Clamping depth T [mm] | 40 |
Thread workpiece stop G | M6 |
m/piece [kg] | 4 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.