PNK-G 500-6
Pendulum jaw assemblies
ID 190629
PNK-G 500-6, Pendulum jaw assemblies
- Serration: Straight serration
- Delivery unit: 1 piece
- Scope of delivery: SP 400-4, ID-Nr. 194111PB 400-2, ID-Nr. 192111PT-S 500-2, ID-Nr. 191527SP 400-3, ID-Nr. 194110
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | Straight serration |
Width B [mm] | 205 |
Width B1 [mm] | 45 |
Height H [mm] | 118 |
Length L [mm] | 180 |
Clamping depth T [mm] | 50 |
Thread workpiece stop G | M8 |
m/piece [kg] | 5.8 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.