PNK-G 630-8
Pendulum jaw assemblies
ID 190641
PNK-G 630-8, Pendulum jaw assemblies
- Serration: Straight serration
- Delivery unit: 1 piece
- Scope of delivery: PB 630-6, ID-Nr. 192125PT-S 630-2, ID-Nr. 191530SP 630-1, ID-Nr. 194114SP 630-2, ID-Nr. 194115
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | Straight serration |
Width B [mm] | 374 |
Width B1 [mm] | 45 |
Height H [mm] | 118 |
Length L [mm] | 226 |
Clamping depth T [mm] | 50 |
Thread workpiece stop G | M8 |
m/piece [kg] | 12 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.