PNK-S 500-1
Pendulum jaw assemblies
ID 190574
PNK-S 500-1, Pendulum jaw assemblies
- Serration: Angled serration
- Delivery unit: 1 piece
- Scope of delivery: PT-FR 500-1, ID-Nr. 191515SP 400-2, ID-Nr. 194109PB 400-1, ID-Nr. 192110SP 400-1, ID-Nr. 194108
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | Angled serration |
Width B [mm] | 150 |
Width B1 [mm] | 45 |
Height H [mm] | 118 |
Length L [mm] | 167 |
Clamping depth T [mm] | 50 |
Thread workpiece stop G | M8 |
m/piece [kg] | 5.4 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.