PNK-S 630-3
Pendulum jaw assemblies
ID 190586
PNK-S 630-3, Pendulum jaw assemblies
- Serration: Angled serration
- Delivery unit: 1 piece
- Scope of delivery: SP 400-4, ID-Nr. 194111PT-FR 630-1, ID-Nr. 191518PB 400-3, ID-Nr. 192112SP 400-3, ID-Nr. 194110
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | Angled serration |
Width B [mm] | 240 |
Width B1 [mm] | 45 |
Height H [mm] | 118 |
Length L [mm] | 200 |
Clamping depth T [mm] | 50 |
Thread workpiece stop G | M8 |
m/piece [kg] | 8.5 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.