arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PNS-M 200-14-2 Illustration similar

PNS-M 200-14-2

Pendulum jaw assemblies

ID 160233

Ready for shipment in 11 working days
PNS-M 200-14-2, Pendulum jaw assemblies
  • Serration: 1.5 mm x 60°
  • Groove width: 14 mm
  • Delivery unit: 1 piece
  • Scope of delivery: PB 200-3, ID-Nr. 192128PT 14-2, ID-Nr. 160007SP 200-6, ID-Nr. 194145
Product group Pendulum jaw assemblies
Serration 1.5 mm x 60°
Slot width N [mm] 14
Width B [mm] 102
Width B1 [mm] 40
Height H [mm] 55
Length L [mm] 69.5
Clamping depth T [mm] 30
Thread workpiece stop G M6
Screws M12
m/piece [kg] 1.5
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.