PNS-M 315-21-4
Pendulum jaw assemblies
ID 160226
PNS-M 315-21-4, Pendulum jaw assemblies
- Serration: 1.5 mm x 60°
- Groove width: 21 mm
- Delivery unit: 1 piece
- Scope of delivery: PB 315-4, ID-Nr. 192108SP 315-4, ID-Nr. 194107PT 21-4, ID-Nr. 160005
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | 1.5 mm x 60° |
Slot width N [mm] | 21 |
Width B [mm] | 180 |
Width B1 [mm] | 50 |
Height H [mm] | 68 |
Length L [mm] | 75 |
Clamping depth T [mm] | 35 |
Thread workpiece stop G | M6 |
Screws | M16 |
m/piece [kg] | 2.9 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.