PNS-Z 250-17-4
Pendulum jaw assemblies
ID 190103
PNS-Z 250-17-4, Pendulum jaw assemblies
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 piece
- Scope of delivery: SP 250-4, ID-Nr. 194103PT 17-2, ID-Nr. 191101PB 250-4, ID-Nr. 192103
Technical details
Product group | Pendulum jaw assemblies |
---|---|
Serration | 1/16" x 90° |
Slot width N [mm] | 17 |
Width B [mm] | 131 |
Width B1 [mm] | 50 |
Height H [mm] | 56 |
Length L [mm] | 75 |
Clamping depth T [mm] | 35 |
Thread workpiece stop G | M6 |
Screws | M12 |
m/piece [kg] | 2.2 |
If pendulum jaws are used on power lathe chucks, gaps may occur. For covering these gaps, we are supplying 2 different clamping inserts, which belong to the scope of delivery.