arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

QUENTES clamping inserts made from glass-reinforced plastic

QUENTES clamping inserts

Secure and mark-free clamping

Description

QUENTES fiberglass jaws provide a powerful hold with maximum surface protection. The clamping inserts made of glass-reinforced plastic enable a high coefficient of friction of approx. 0.3 to 0.4 and prevent the formation of clamping marks on the workpiece surface. Set-up is done without a trace.
The delivery unit comprises 1 set = 3 pieces.

Advantages – Your benefits

High coefficient of friction due to the use of a glass fiber reinforced plastic
Prevents the formation of clamp marks on the workpiece surface
Gentle clamping and smooth surface finish
Excellent for ground or surface treated parts
Very stable due to aluminum support structure of the support jaw
Lightweight and stable design suitable for very high RPM
Large bearing surface and interchangable clamping inserts
Cost-effective system for low-deformation clamping.
Read more Read less

Digital services forQUENTES clamping inserts

Matching with the product QUENTES clamping inserts, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

2 Products found

QUENTES 10-3

QUENTES 10-3

ID 150100
Ready for shipment from stock
  • Product group  QUENTES clamping inserts made from glass-reinforced plastic
  • Width B  50 mm
  • Length L  38 mm
  • Clamping depth T  32 mm
  • Max. tightening torque  8 Nm
QUENTES 20-3

QUENTES 20-3

ID 150200
Ready for shipment from stock
  • Product group  QUENTES clamping inserts made from glass-reinforced plastic
  • Width B  100 mm
  • Length L  53 mm
  • Clamping depth T  32 mm
  • Max. tightening torque  8 Nm

Accessories forQUENTES clamping inserts

The following components make the product QUENTES clamping inserts even more productive – the right addition for maximum functionality, flexibility, reliability and process safety.