TRQ 250-1
QUENTES supporting jaws
ID 150003
TRQ 250-1, QUENTES supporting jaws
- Serration: 1/16" x 90°
- Groove width: 21 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | QUENTES supporting jaws |
---|---|
Serration | 1/16" x 90° |
Slot width N [mm] | 21 |
Width B [mm] | 45 |
Height H [mm] | 57 |
Length L [mm] | 93 |
Hole spacing a [mm] | 43 |
Hole spacing b [mm] | 28 |
Screws | M16 |
Material | Aluminum |
m/set [kg] | 0.97 |