TRQK 160
QUENTES supporting jaws
ID 150024
TRQK 160, QUENTES supporting jaws
- Serration: Tongue and groove
- Groove width: 8 mm
- Width of path: 18 mm
- Delivery unit: 1 set = 3 pieces
Technical details
Product group | QUENTES supporting jaws |
---|---|
Serration | Tongue and groove |
Slot width N [mm] | 8 |
Tab width S [mm] | 18 |
Width B [mm] | 38 |
Height H [mm] | 54 |
Length L [mm] | 56 |
Hole spacing a [mm] | 12 |
Hole spacing b [mm] | 32 |
Screws | M8 |
Material | Aluminum |
m/set [kg] | 0.5 |