arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TRQK 200-2 Illustration similar

TRQK 200-2

QUENTES supporting jaws

ID 150010

Ready for shipment in 11 working days
TRQK 200-2, QUENTES supporting jaws
  • Serration: Tongue and groove
  • Groove width: 10 mm
  • Width of path: 20 mm
  • Delivery unit: 1 set = 3 pieces
Product group QUENTES supporting jaws
Serration Tongue and groove
Slot width N [mm] 10
Tab width S [mm] 20
Width B [mm] 40
Height H [mm] 58
Length L [mm] 72
Hole spacing a [mm] 16
Hole spacing b [mm] 40
Screws M8
Material Aluminum
m/set [kg] 0.76