TRR-Z 210
Jaw quick-change system RAPIDO supporting jaws
ID 1445381
Inquire now
This product can only be requested online.
TRR-Z 210, Jaw quick-change system RAPIDO supporting jaws
- Serration: 1/16" x 90°
- Groove width: 17 mm
- Delivery unit: 1 piece
Technical details
Product group | Jaw quick-change system RAPIDO supporting jaws |
---|---|
Serration | 1/16" x 90° |
Slot width N [mm] | 17 |
Width B [mm] | 45 |
Height H [mm] | 33 |
Length L [mm] | 79.6 |
Hole spacing b [mm] | 37.3 |
m/piece [kg] | 0.67 |
Clamping insert, low, induction hardened | RSE-I 210, 1499871 |