TRR-Z 315
Jaw quick-change system RAPIDO supporting jaws
ID 1452177
Inquire now
This product can only be requested online.
TRR-Z 315, Jaw quick-change system RAPIDO supporting jaws
- Serration: 1/16" x 90°
- Groove width: 21 mm
- Delivery unit: 1 piece
Technical details
Product group | Jaw quick-change system RAPIDO supporting jaws |
---|---|
Serration | 1/16" x 90° |
Slot width N [mm] | 21 |
Width B [mm] | 50 |
Height H [mm] | 33 |
Length L [mm] | 92 |
Hole spacing b [mm] | 45.5 |
m/piece [kg] | 0.8 |
Clamping insert, low, induction hardened | RSE-IN 315, 1499867 |
Clamping insert, high, induction hardened | RSE-IH 315, 1499874 |